IESNA:LM-63-2002
[TEST]P1337388
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G1-2510-583-61)
[TESTLAB]INNOVATION CENTER
[ISSUEDATE]2/13/2026
[MANUFAC] COOPER LIGHTING SOLUTIONS - IRIS
[LUMCAT]P3A05R259727DE010 E3A301WMH
[LUMINAIRE]3in Adjustable LED luminaire with, R25 optic, 2700K CCT AND, 97CRI , E3A301WMH TRIM
[_SEARCH_CRI] 97
[_SEARCH_COLORTEMP] 2700
[_SEARCH_APPLICATION]  Indoor, Architectural, Amusement, Corridor, Recreation, Decorative, Hotel, Hospitality, Office
[_SEARCH_MOUNTING] Ceiling, Suspended
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[_ABSOLUTELUMENS]220
TILT=NONE
1 -1 1 49 14 1 1 -0.25 -0.25 0
1 1 7.2
0 2.5 5 7.5 10 12.5 15 17.5 20 21
22 23 24 25 26 27 28 29 30 31
32 33 34 35 36 37 38 39 40 42.5
45 47.5 50 52.5 55 57.5 60 62.5 65 67.5
70 72.5 75 77.5 80 82.5 85 87.5 90
0 5 10 15 20 25 30 45 67.5 90
112.5 135 157.5 180
9.4 14.6 23.6 36.9 102 253.5 475.8 718.4 891 941.5
973.6 1005.8 1029.6 1046.6 1062.9 1074.6 1087.1 1094.7 1099.6 1095.5
1086.7 1065.1 1038 1002.3 964.7 909.5 852.3 793.1 700.4 464.3
239.3 95 25.7 10.9 2.3 0.4 0.2 0.2 0.2 0.2
0.2 0.2 0.2 0 0 0 0 0 0
9.4 14.8 23.6 36.7 100.6 245.3 458.8 702 873.6 924.1
963.3 990.4 1016.7 1034.7 1049.9 1061.4 1071.9 1080.3 1082.6 1077.6
1065.5 1047.3 1020.2 984.6 941.3 893.7 837.7 768.9 681.9 447.1
228.5 93.2 25.9 11.1 2.5 0.4 0.2 0.2 0.2 0.2
0.2 0.2 0.2 0 0 0 0 0 0
9.4 14.2 22.6 36.3 98.7 225.8 428.4 659.9 834.2 882.4
918.6 948.5 968 984 997.4 1006.6 1013 1019.5 1018.9 1012.4
1000.9 980.1 951.8 919.8 879.3 825 770.6 702.6 611.1 372.8
185.6 84.2 24.2 10.7 2.7 0.4 0.2 0.2 0.2 0.2
0.2 0.2 0.2 0 0 0 0 0 0
9.4 14.6 22.4 35.3 87.6 203.6 384 592.6 762.8 813.5
851.6 877.9 898.2 912 920 924.7 927.4 930.3 927.2 918.6
903.6 883.5 856.6 819 779 718 656.6 578 483.6 262.3
137.3 72.7 22.4 10.1 2.9 0.4 0.2 0.2 0.2 0.2
0.2 0.2 0.2 0 0 0 0 0 0
9.4 14.2 22 33.3 75.1 175.3 326.2 507.4 670.6 716.6
752.9 780.6 799.9 812.8 819.6 820 817.6 812.4 805.7 794.8
775.3 749.8 715.8 670.6 610 544.6 471.5 394.9 326.8 173.7
98.5 56 20.3 9 3.3 0.6 0.2 0.2 0.2 0.2
0.2 0.2 0.2 0 0 0 0 0 0
9.4 14 21.1 31.2 64 145.5 261.1 407.4 537.4 582.9
619.5 646.6 663.2 672.2 675.1 671.6 663.4 649.7 634.9 615.6
590.7 557.1 513.6 461.2 401.7 344.6 288.2 241.4 195.6 114.3
70.2 41.7 19.1 6.8 2.9 0.6 0 0.2 0.2 0.2
0.2 0.2 0.2 0.2 0.2 0 0 0 0
9.4 13.8 20.3 29.1 54.4 116.4 205.7 309.3 407.2 438.6
465.5 485.4 497.1 500.8 497.4 487.9 474.4 454.7 431.1 406.8
381.8 349.2 309.5 268.7 225 193.2 161.7 136.1 116 76.6
49.3 26.9 11.3 4.5 1.8 0.4 0 0.2 0.2 0.2
0.2 0.2 0.2 0.2 0.2 0.2 0 0 0
9.4 12.7 17.4 22.8 29.4 47.8 77.6 102.8 120.9 124
125.4 124.4 121.7 117.6 113.1 106.9 100.4 92.6 86 77.8
71 64.5 57.7 51.7 45 38.8 32.8 27.5 20.9 8.2
5.1 2.3 0.6 0.2 0 0 0 0.2 0.2 0.2
0.2 0.2 0.2 0.2 0.2 0.2 0.2 0.2 0
9.4 11.1 12.5 13.8 14.8 15.2 14.8 13.8 12.9 12.3
11.9 11.5 10.9 10.3 9.6 9 8.6 7.6 6.6 5.3
3.9 2.7 2.3 1.8 1.4 1 0.8 0.4 0.4 0
0 0 0 0.2 0.2 0.2 0.4 0.4 0.4 0.6
0.6 0.6 0.6 0.4 0.4 0.4 0.4 0.4 0
9.4 9.4 8.8 8.2 7.2 6 4.9 4.1 3.1 2.7
2.5 2.1 1.8 1.6 1.4 1.2 1 0.6 0.6 0.4
0.4 0.2 0.2 0.2 0.2 0.2 0 0 0 0.2
0.2 0.2 0.4 0.4 0.4 0.4 0.6 0.6 0.8 0.8
0.8 0.8 0.6 0.6 0.6 0.6 0.6 0.6 0
9.4 7.8 6.2 4.7 3.5 2.5 1.8 1.2 0.6 0.4
0.4 0.2 0.2 0.2 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0.2 0.2 0.2 0.4 0.4 0.6 0.6 0.8 0.8 0.8
0.8 0.6 0.6 0.6 0.4 0.4 0.4 0.4 0
9.4 6.6 4.5 3.1 2.1 1.4 0.8 0.4 0.2 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0.2 0.4 0.4 0.6 0.6 0.8 0.8 0.8 1 1
0.8 0.8 0.6 0.6 0.4 0.4 0.2 0.2 0
9.4 6 3.9 2.5 1.6 0.8 0.6 0.2 0.2 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0.2 0.2 0.2
0.4 0.6 0.8 0.8 1 1 1 1.2 1.2 1.2
1 1 0.8 0.6 0.6 0.4 0.2 0.2 0
9.4 5.7 3.5 2.3 1.4 0.8 0.6 0.2 0.2 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0.2 0.2 0.2 0.4
0.6 0.8 0.8 1 1 1.2 1 1.2 1.2 1.2
1.2 1 0.8 0.8 0.6 0.4 0.2 0.2 0
